Han 300A crimp module, female
Article No.: 09 14 001 3104
Image is for illustration purposes only. Please refer to product description.
Han 300A crimp module, female
Article No.: 09 14 001 3104
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® 300 A module |
Size of the module | Double module |
Termination method | Crimp termination |
---|---|
Axial screw termination | |
Gender | Female |
Number of contacts | 1 |
Details | Please order contacts separately. |
Conductor cross-section | 70 ... 120 mmĀ² |
---|---|
Rated current | ā 300 A |
Rated voltage | 1,000 V |
Rated voltage | ā 1,000 V AC |
ā 1,300 V DC | |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 1,000 V |
Insulation resistance | >1010 Ī© |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | EN 50124-1 |
---|---|
IEC 60664-1 | |
IEC 61984 | |
UL / CSA |
Packaging size | 1 |
---|---|
Net weight | 23.18 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184466 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Previous
Next