Han 1HC-Sti-Ax 650A, 150-185mm²
Article No.: 09 11 001 2672
Image is for illustration purposes only. Please refer to product description.
Han 1HC-Sti-Ax 650A, 150-185mm²
Article No.: 09 11 001 2672
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® HC Modular |
Identification | 650 |
Termination method | Axial screw termination |
---|---|
Gender | Male |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
Conductor cross-section | 150 ... 185 mm² |
---|---|
Wire outer diameter | ≤26.5 mm |
Rated current | 650 A |
Rated voltage | 4,000 V |
Rated impulse voltage | 18 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.2 mΩ |
Stripping length | 23 ... 25 mm |
Tightening torque | 17 Nm @ 150 mm² |
18 Nm @ 185 mm² | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Shock resistance | Category 1B acc. to IEC 61373 |
Material (insert) | Polycarbonate (PC) |
---|---|
Polyamide (PA) | |
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 337.67 g |
Country of origin | Romania |
European customs tariff number | 85359000 |
GTIN | 5713140016026 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next