Han 16HP HBM with center screws
Article No.: 29 39 016 0348
Image is for illustration purposes only. Please refer to product description.
Han 16HP HBM with center screws
Article No.: 29 39 016 0348
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® HP |
Type of hood/housing | Bulkhead mounted housing |
Size | 16 B |
---|---|
Locking type | Screw locking |
Field of application | Hoods/housings for rough environments |
Tightening torque (screw locking) | ā 3 Nm |
---|---|
Limiting temperature | -40 ... +125 Ā°C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP68 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 158.5 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140182226 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next