Han 16E-SMC-MI-SCT-Ag-Green Line
Article No.: 09 33 716 2601
Image is for illustration purposes only. Please refer to product description.
Han 16E-SMC-MI-SCT-Ag-Green Line
Article No.: 09 33 716 2601
to see prices and availability.
0
0
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han E® |
Features | Han® GreenLine |
Termination method | Screw termination |
---|---|
Gender | Male |
Size | 16 B |
With wire protection | Yes |
Number of contacts | 16 |
PE contact | Yes |
Conductor cross-section | 0.75 ... 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 18 ... AWG 14 |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 1 mΩ |
Stripping length | 7.5 mm |
Tightening torque | 0.5 Nm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 20 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140475649 |
5713140475656 | |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next