Han 16E Kraft paper cover for Han-Snap
Article No.: 09 33 016 5401
Image is for illustration purposes only. Please refer to product description.
Han 16E Kraft paper cover for Han-Snap
Article No.: 09 33 016 5401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-SnapĀ® |
Type of accessory | Protection cover |
Description of the accessory | Thermoplastic |
Size | 16 B |
---|---|
Locking type | Snap-in latches |
Tightening torque | ā0.8 Nm |
---|---|
Limiting temperature | -40 ... +125 Ā°C |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 2 |
---|---|
Net weight | 13.1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140051713 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next