Han 10E-SMC-FI-SCT-Ag-Green Line

Article No.: 09 33 710 2701


NewConfigurable
NewConfigurableInserts

Han 10E-SMC-FI-SCT-Ag-Green Line

Article No.: 09 33 710 2701

to see prices and availability.

0
0

Properties Overview

Inserts Screw termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 10 B Contacts: 10 Conductor cross-section: 0.75 ... 2.5 mm² Copper alloy Silver plated

Product Details


Category Inserts
Series Han E®
Features Han® GreenLine
Termination method Screw termination
Gender Female
Size 10 B
With wire protection Yes
Number of contacts 10
PE contact Yes
Conductor cross-section 0.75 ... 2.5 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 14
Rated current ‌ 16 A
Rated voltage ‌ 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Stripping length 7.5 mm
Tightening torque ‌0.5 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 35 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140475601
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next