Han 108DD-SMC-FI-CRT-(109-216)

Article No.: 09 16 108 3111


Inserts

Han 108DD-SMC-FI-CRT-(109-216)

Article No.: 09 16 108 3111

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female RAL 7032 (pebble grey) Rated current: ‌10 A Size: 48 B Contacts: 216 Conductor cross-section: 0.14 ... 2.5 mm²

Product Details


Category Inserts
Series Han DD®
Specification Continuing marking
Termination method Crimp termination
Gender Female
Size 48 B
Number of contacts 216
PE contact Yes
Contact identification 109 ... 216
Details Please order crimp contacts separately.
You need two inserts for a complete assembly!
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 1
Net weight 83.14 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140023932
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next