HARTING PushPull EasyInstall 4-pole

Article No.: 09 46 295 4430


Connectors

HARTING PushPull EasyInstall 4-pole

Article No.: 09 46 295 4430

to see prices and availability.

0

Properties Overview

Connectors Panel feed through set Crimp termination Rated current: ‌12 A Contacts: 4 Easy Install PushPull Material: Metal Degree of protection: IP65

Product Details


Category Connectors
Series HARTING PushPull (V4)
Identification Power
Element Panel feed through set
Description of hood/housing Easy Install
Termination method Crimp termination
Shielding Unshielded
Number of contacts 4
Locking type PushPull
Pack contents insulation body, hood and integrated seal
Conductor cross-section 1.5 mm²
Conductor cross-section [AWG] AWG 16 ... AWG 14
Wire outer diameter ≤2.9 mm
Rated current ‌ 12 A
Rated voltage 48 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Stripping length 5 mm Cores
30 mm cable jacket
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Metal
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-3-106 Variant 4 (V4)
EN 45545-2
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 1
Net weight 26 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140065437
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next