Fix. flange for Aida Coupling PP L Power
Article No.: 61 04 600 0183 02
Image is for illustration purposes only. Please refer to product description.
Fix. flange for Aida Coupling PP L Power
Article No.: 61 04 600 0183 02
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® PushPull (V14) |
Identification | Power L |
Type of accessory | Distance fixing bracket |
Pack contents | Head cap screw M3x8 enclosed in loose form |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140235632 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next