DSUB-ME-CR-KON.AWG24-28;AFS3;RR10.000
Article No.: 09 67 000 7137
Image is for illustration purposes only. Please refer to product description.
DSUB-ME-CR-KON.AWG24-28;AFS3;RR10.000
Article No.: 09 67 000 7137
to see prices and availability.
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Identification | Standard |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Stamped contacts |
Pack contents | 10000 pieces on reel |
Unrolling right reversed |
Conductor cross-section | 0.09 ... 0.25 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 |
Wire outer diameter | ≤1.02 mm |
Contact resistance | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm |
Performance level | 3 |
Material (contacts) | Copper alloy |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 1 |
---|---|
Net weight | 2,003 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140086630 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next