Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
Motherboard to daughtercard|Mezzanine|PCB to cable
Motherboard to daughtercard|Mezzanine|Extender card|PCB to cable
Termination method
PCB solder termination
PCB solder termination
Manufacturing process
Turned contacts
Turned contacts
Gender
Female contact for male connectors
Female contact for male connectors
Specifications and approvals
Specifications
DIN 41626
DIN 41626
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Insertion force
≤ 10 N
≤ 10 N
Withdrawal force
≥ 1 N
≥ 1 N
Return loss
37 dB @ 1 GHz|27 dB @ 2 GHz
26 dB @ 1 GHz|25 dB @ 2 GHz|17 dB @ 4 GHz
Performance level
1
1
Contact resistance
≤10 mΩ for inner contact die|≤3 mΩ for outer ferrule
≤10 mΩ for inner contact die|≤3 mΩ for outer ferrule
Mating cycles
≥ 500
≥ 500
Rated voltage
250 V
250 V
Test voltage Ur.m.s.
0.75 kV
0.75 kV
Rated current
≤ 1.5 A
≤ 1.5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Frequency
2 GHz
4 GHz
Impedance
75 Ω
50 Ω
Identification
Type of contact
Coaxial contact
Coaxial contact
Category
Contacts
Contacts
Contacts for
DIN 41612 Type M|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, male, angled
DIN 41612 Type M|DIN 41612 Type MH 21+5|har-modular@ M module, male, angled|DIN 41612 Bauform M 0+2
Description of the contact
Angled
Angled
Series
DIN 41612|har-modular@
DIN 41612|har-modular@
Material properties
ECHA SCIP number
339476a1-86ba-49e9-ab4b-cd336420d72a
339476a1-86ba-49e9-ab4b-cd336420d72a
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
REACH ANNEX XIV substances
Not contained
Not contained
Material (locking)
Copper alloy
Copper alloy
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Surface (contacts)
Noble metal over Ni Mating side
Noble metal over Ni Mating side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
0.1 g
3.2 g
GTIN
5713140004184
5713140004160
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
30
30