D-Sub M AWG 22-26 contact cat7 module
Article No.: 09 93 000 5576
Image is for illustration purposes only. Please refer to product description.
D-Sub M AWG 22-26 contact cat7 module
Article No.: 09 93 000 5576
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | D-Sub |
Type of contact | Crimp contact |
Gender | Male |
---|
Conductor cross-section | 0.13 ... 0.33 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Transmission characteristics | Cat. 7A |
Contact resistance | ≤ 10 mΩ |
Mating cycles | ≥ 500 |
Surface (contacts) | Gold plated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 100 |
---|---|
Net weight | 0.2 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140162518 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next