Cable Seal plastic M25x1.5 10.5-14mm
Article No.: 19 12 000 5157
Image is for illustration purposes only. Please refer to product description.
Cable Seal plastic M25x1.5 10.5-14mm
Article No.: 19 12 000 5157
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-Compact® |
Type of accessory | Cable gland |
Description of the accessory | for hoods |
for cable to cable housing |
Tightening torque | ≤6 Nm (depending on the cable and the seal insert used) |
---|---|
Wrench size | 30 |
Limiting temperature | -40 ... +100 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Size | M25 |
Clamping range | 10.5 ... 14 mm |
Material (cable glands) | Thermoplastic |
---|---|
Colour (cable gland) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 10 |
---|---|
Net weight | 7 g |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140124066 |
ETIM | EC003608 |
eCl@ss | 27140807 Additional components cable gland |
Previous
Next