Cable Gland M32 13-21mm Stainless Steel
Article No.: 19 44 000 5084
Image is for illustration purposes only. Please refer to product description.
Cable Gland M32 13-21mm Stainless Steel
Article No.: 19 44 000 5084
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han-INOX® |
Type of accessory | Cable gland |
Size | M32 |
---|---|
Clamping range | 13 ... 21 mm |
Material (cable glands) | Stainless steel |
---|---|
Material (clamping ring) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 85 g |
Country of origin | Germany |
European customs tariff number | 73072910 |
GTIN | 5713140131910 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next