HAR-FLEX ANG F 6P PL1 560PCS

Article No.: 15 25 006 2601 000


Female connector

HAR-FLEX ANG F 6P PL1 560PCS

Article No.: 15 25 006 2601 000

to see prices and availability.

0
0

Properties Overview

Female connector Reflow soldering termination (SMT) Contacts: 6 Angled Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 1 Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series har-flex®
Identification Signal
Element Female connector
Description of the contact Angled
Termination method Reflow soldering termination (SMT)
Connection type Motherboard to daughtercard
Extender card
Number of contacts 6
Pack contents 560 pieces on reel
Contact rows 2
Contact spacing (termination side) 1.27 mm
Contact spacing (mating side) 1.27 mm
Clearance distance ≥ 0.4 mm
Creepage distance ≥ 0.4 mm
Insulation resistance >109 Ω
Contact resistance < 25 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 4.8 N
Withdrawal force ≥ 0.9 N
≤ 4.2 N
Performance level 1
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 0.5 kV
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 260 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140118683
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next