Han PP Power L plug cover IP65
Article No.: 09 35 004 5412
Image is for illustration purposes only. Please refer to product description.
Han PP Power L plug cover IP65
Article No.: 09 35 004 5412
to see prices and availability.
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HanĀ® PushPull (V14) |
Identification | Power L |
Type of accessory | Protection cover |
Description of the accessory | for connectors |
for cable side |
Mating cycles | ā„ 100 |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 11.02 g |
Country of origin | Vietnam |
European customs tariff number | 85389099 |
GTIN | 5713140235885 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next