har-modular F4-module male angled

Article No.: 02 51 904 1201


NewConfigurable
NewConfigurableMale connector

har-modular F4-module male angled

Article No.: 02 51 904 1201

to see prices and availability.

0
0

Properties Overview

Male connector Reflow soldering termination (THR), Wave soldering termination Rated current: ā€Œ6 A Contacts: 4 Angled Copper alloy Noble metal over Ni Mating side, Sn over Ni Termination side Performance level: 1, acc. to IEC 60603-2 Polyamide (PA) Black

Product Details


Category Connectors
Series har-modularĀ®
Identification F4 module
Element Male connector
Description of the contact Angled
Width of the module 10.16 mm
Termination method Reflow soldering termination (THR)
Wave soldering termination
Connection type Motherboard to daughtercard
Number of contacts 4
Contact configuration Rows a and c, positions 1 and 3
Termination length 3 mm
Contact spacing (mating side) 5.08 mm
Rated current ā€Œ 6 A
Clearance distance ā€Œ3 mm in the module
ā€Œ1.6 mm to module edge
Creepage distance ā€Œ3 mm in the module
ā€Œ1.6 mm to module edge
Insulation resistance >1011 Ī©
Contact resistance ā‰¤ 15 mĪ©
Limiting temperature -55 ... +125 Ā°C (during reflow soldering max. +240 Ā°C for 15 s)
Insertion force ā‰¤ 5 N
Withdrawal force ā‰¤ 5 N
Performance level 1
acc. to IEC 60603-2
Mating cycles ā‰„ 500
Test voltage U<sub>r.m.s.</sub> 1.55 kV
Isolation group I (600 ā‰¤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 2 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140197923
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next