Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
PCB to cable
PCB to cable
Number of contacts
1
1
Pack contents
Sample
750 pieces on reel
Termination method
Push-in-spring-cage termination|Reflow soldering termination (THR)
Push-in-spring-cage termination|Reflow soldering termination (THR)
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
PROFINET
Yes
Technical characteristics
Data rate
‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 10 Gbit/s
‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 10 Gbit/s
Contact rows
1
1
Transmission characteristics
SPE T1-B|Cat. 6A Class EA up to 500 MHz
Cat. 6A Class EA up to 500 MHz
Pollution degree
3
3
Rated current
‌ 9 A
‌ 9 A
Limiting temperature
-40 ... +105 °C
-40 ... +105 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Stripping length
7 mm
7 mm
Conductor cross-section [AWG]
AWG 24 ... AWG 16
AWG 24 ... AWG 16
Conductor cross-section
0.2 ... 1.5 mm²
0.2 ... 1.5 mm²
Identification
Category
Connectors
Connectors
Element
PCB terminal block
PCB terminal block
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyphthalamide (PPA)
Polyphthalamide (PPA)
Colour (insert)
Orange
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
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
Surface (contacts)
Sn Mating side|Sn Termination side
Sn Mating side|Sn Termination side
Material (contacts)
Copper alloy|Spring steel
Copper alloy|Spring steel
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
GTIN
5713140279964
5713140279940
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
China
China
Packaging size
1
750