Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
PCB to cable
PCB to cable
Number of contacts
5
3
Termination method
Push-in-spring-cage termination|Reflow soldering termination (THR)
Push-in-spring-cage termination|Reflow soldering termination (THR)
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
Approvals
CE|UKCA
CE|UKCA
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
3.5 mm
3.5 mm
Rated voltage
220 V
220 V
Rated impulse voltage
4 kV
4 kV
Rated current
‌ 10 A
‌ 10 A
Limiting temperature
-40 ... +110 °C
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Contact resistance
≤ 15 mΩ
≤ 15 mΩ
Stripping length
9 ... 10 mm
9 ... 10 mm
Conductor cross-section [AWG]
AWG 30 ... AWG 16
AWG 30 ... AWG 16
Conductor cross-section
0.14 ... 1.5 mm² Solid|0.14 ... 1.5 mm² Stranded|0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
0.14 ... 1.5 mm² Solid|0.14 ... 1.5 mm² Stranded|0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
Identification
Category
Connectors
Connectors
Element
PCB terminal block
PCB terminal block
Specification
Vertical
Vertical
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyamide (PA)|Polyphthalamide (PPA)
Polyamide (PA)|Polyphthalamide (PPA)
Colour (insert)
Black
Black
China RoHS
e
e
ELV status
compliant
compliant
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
4.718 g
3.13 g
GTIN
5713140111752
5713140111509
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Italy
Italy
Packaging size
150
200