har-flexicon 2,54 TSPV-4 T32 BK 250pcs

Article No.: 14 01 041 3101 000


PCB terminal block

har-flexicon 2,54 TSPV-4 T32 BK 250pcs

Article No.: 14 01 041 3101 000

to see prices and availability.

0
0

Properties Overview

PCB terminal block Vertical Push-in-spring-cage termination, Reflow soldering termination (SMT) Rated current: ‌6 A Contacts: 4 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Liquid crystal polymer (LCP) Black

Product Details


Category Connectors
Series har-flexicon®
Element PCB terminal block
Specification Vertical
Features Reconnection: 10 times (only with same or larger cross section)
Termination method Push-in-spring-cage termination
Reflow soldering termination (SMT)
Connection type PCB to cable
Number of contacts 4
Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Pack contents 250 pieces on reel
Conductor cross-section 0.14 ... 0.5 mm² Solid
0.2 ... 0.5 mm² Stranded
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
Conductor cross-section [AWG] AWG 26 ... AWG 20
Contact rows 1
Contact spacing (termination side) 2.54 mm
Rated current ‌ 6 A
Rated voltage 160 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Clearance distance ‌ 1.5 mm
Creepage distance ‌ 1.6 mm
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Stripping length 6 mm
Limiting temperature -40 ... +125 °C
Insertion force ≤ 20 N
Withdrawal force ≥ 4 N
Isolation group IIIa (175 ≤ CTI < 400)
Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 1,377 g
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140111004
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next