Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Shielding
Fully shielded, 360Ā° shielding contact
Fully shielded, 360Ā° shielding contact
Pack contents
Tray
Tray
Termination method
Wave soldering termination
Wave soldering termination
Specifications and approvals
Approvals
DNV GL
DNV GL
PROFINET
Yes
Yes
Specifications
IEC 61076-3-117 Variant 14 (V14)|IEC 60603-7 Mating face
IEC 61076-3-117 Variant 14 (V14)|IEC 60603-7 Mating face
Technical characteristics
Data rate
ā€Œ 10 Mbit/s|ā€Œ 100 Mbit/s|ā€Œ 1 Gbit/s|ā€Œ 2.5 Gbit/s|ā€Œ 5 Gbit/s
ā€Œ 10 Mbit/s|ā€Œ 100 Mbit/s|ā€Œ 1 Gbit/s|ā€Œ 2.5 Gbit/s|ā€Œ 5 Gbit/s
Transmission characteristics
Cat. 6 Class E up to 250 MHz
Cat. 6 Class E up to 250 MHz
Mating cycles
ā‰„ 750
ā‰„ 750
Rated voltage
50 V
50 V
Rated current
ā€Œ 1.75 A
ā€Œ 1.75 A
Limiting temperature
-40 ... +85 Ā°C
-40 ... +85 Ā°C
Identification
Identification
RJ45
RJ45
Category
Connectors
Connectors
Features
Intuitive locking mechanism
Intuitive locking mechanism
Element
Female
Female
Specification
Vertical|With contact spring
Vertical|With contact spring
Series
Han@ PushPull (V14)
Han@ PushPull (V14)
Material properties
ECHA SCIP number
be45dcda-0f90-459a-a8bc-78fb7986a295
China RoHS
e
50
ELV status
compliant
compliant with exemption
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
RoHS
compliant
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Yes
Surface (contacts)
Au over Ni Mating side|Sn over Ni Termination side
Au over Ni Mating side|Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
V-0
Commercial data
eCl@ss
27440205 Contact insert for industrial connectors
27440205 Contact insert for industrial connectors
Net weight
5.01 g
6.333 g
GTIN
5713140223981
5713140053670
ETIM
EC000438
EC000438
European customs tariff number
85366990
85366990
Country of origin
Malaysia
Malaysia
Packaging size
1
300