M12 wall bracket / gender changer
Article No.: 21 01 000 0036
Image is for illustration purposes only. Please refer to product description.
M12 wall bracket / gender changer
Article No.: 21 01 000 0036
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Panel mounting parts |
Limiting temperature | -40 ... +85 °C |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material (accessories) | Thermoplastic |
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 8.7 g |
Country of origin | Taiwan |
European customs tariff number | 85389099 |
GTIN | 5713140136533 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next