Han PushPull RJ45 housing with gasket

Article No.: 09 35 002 0321


Bulkhead mounted housing

Han PushPull RJ45 housing with gasket

Article No.: 09 35 002 0321

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing With integrated seal PushPull Material (hood/housing): Thermoplastic Black

Product Details


Category Connectors
Series HanĀ® PushPull (V14)
Type of hood/housing Bulkhead mounted housing
Description of hood/housing With integrated seal
Locking type PushPull
Limiting temperature -40 ... +70 Ā°C
Mating cycles ā‰„ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Specifications IEC 61076-3-117
PROFINET Yes
Packaging size 1
Net weight 3.38 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140053618
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next