M12 X-coded cable assembly; 1,5m

Article No.: 21 33 010 1850 015


Cable assemblies

M12 X-coded cable assembly; 1,5m

Article No.: 21 33 010 1850 015

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Product Details


Type of cable
HARTING IE Cat.7A 4x2xAWG26/7 PUR
Show details
Connector 1
har-speed M12Crimp SlimDesign x-coded
Show details
Connector 2
har-speed M12Crimp SlimDesign x-coded
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 X-coding
Male Straight
Connector 2 M12 X-coding
Male Straight
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 8
Core structure 4x 2 Twisted Pair
Shielding Shielded
Coding X-coding
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
PROFINET Yes
Packaging size 1
Net weight 151 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140248427
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next