M12 D-cod 4-pol st/st m/m Rail 25m

Article No.: 09 48 222 2011 250


New
NewCable assemblies

M12 D-cod 4-pol st/st m/m Rail 25m

Article No.: 09 48 222 2011 250

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) for railway applications Cable length: 25 m

Product Details


Type of cable
Ha-Vis EtherRail 4xAWG22/7 bk CAT5
Show details
Connector 1
M12 D-code male straigt overmolded
Show details
Connector 2
M12 D-code male straigt overmolded
Show details
Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 D-coding
Male Straight
Overmoulded
Connector 2 M12 D-coding
Male Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable for railway applications
Cable length 25 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter 6.6 mm ± 0.2 mm
Minimum bending radius 6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance ‌100 Ω ±5 %
Material (cable) Elastomer
Colour (cable) Black
Specifications EN 45545-2
Packaging size 1
Net weight 1,600 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140247918
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next