har-modular Female pre-assembled 50,77

Article No.: 02 52 000 0005


New
NewFemale connector

har-modular Female pre-assembled 50,77

Article No.: 02 52 000 0005

to see prices and availability.

0

Properties Overview

Female connector Pre-assembled connector Reflow soldering termination (THR), Wave soldering termination Straight Performance level: 1, acc. to IEC 60603-2 Polyamide (PA) Black, Yellow

Product Details


Category Connectors
Series har-modular®
Element Female connector
Specification Pre-assembled connector
Description of the contact Straight
Installed modules 2x 02529000002   https://b2b.harting.com/02529000002
2x 02529091101   https://b2b.harting.com/02529091101
2x 02529010451   https://b2b.harting.com/02529010451
2x 09030006225   https://b2b.harting.com/09030006225
Length 50.77 mm
Termination method Reflow soldering termination (THR)
Wave soldering termination
Connection type Motherboard to daughtercard
Mezzanine
Insulation resistance >1011 Ω
Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
Performance level 1
acc. to IEC 60603-2
Mating cycles ≥ 500
Isolation group I (600 ≤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 200
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140198067
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next