Han F+B cover-agg blue

Article No.: 09 15 513 5401


Protection cover

Han F+B cover-agg blue

Article No.: 09 15 513 5401

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for cable to cable housing, With fixing cord Screw locking Material (hood/housing): Polypropylen Blue Degree of protection: IP67 locked condition, IP6K9K acc. to ISO 20653

Product Details


Category Accessories
Series Han® F+B
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for cable to cable housing
With fixing cord
Locking type Screw locking
Details Cleaning: For cleaning with high pressure lances, a cleaning distance > 30 cm is recommended in order to avoid mechanical damage to the connector’s exterior parts.
Strain relief:A suitable strain relief is required to enable the F+B connectorto resist the stress caused e.g. by the daily cleaning of the machinery. DIN VDE 0100-520: 2013-06 defines the stress relief for a connector depending on the outer diameter of the cable.
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP67 locked condition
IP6K9K acc. to ISO 20653
Material (hood/housing) Polypropylen
Roughness of the surface ≤ 1.12 µm
Colour (hood/housing) Blue
Material flammability class acc. to UL 94 HB
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
EG1935/2004 compliant
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Approvals Ecolab Topactive 200
Ecolab Topactive 500
Ecolab Topax 66
Ecolab Topactive OKTO
Ecolab Topax 990
FDA 21 CFR 177.1520
FDA 21 CFR 177.2600
Packaging size 1
Net weight 13.3 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140192348
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next