3HPR Dust.cov w/ screw for Housing IP54

Article No.: 74 09 407 0354 110


New
NewProtection cover

3HPR Dust.cov w/ screw for Housing IP54

Article No.: 74 09 407 0354 110

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings, for surface mounted housings Size: 3 A Screw locking Stainless steel Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Degree of protection: IP54

Product Details


Category Accessories
Series of hoods/housings HanĀ® HPR
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Size 3 A
Locking type Screw locking
Tightening torque (screw locking) ā€Œ 2 Nm
Limiting temperature -40 ... +125 Ā°C
Degree of protection acc. to IEC 60529 IP54
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Packaging size 1
Net weight 0.01 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140191952
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next