preLink M12 housing empty

Article No.: 20 82 000 1210


Screw mounted housing

preLink M12 housing empty

Article No.: 20 82 000 1210

to see prices and availability.

0
0

Properties Overview

Screw mounted housing Screw locking Material (hood/housing): Zinc die-cast Degree of protection: IP65, IP67

Product Details


Category Connectors
Series preLinkĀ®
Circular connectors M12
Element Empty housing
Type of hood/housing Screw mounted housing
Gender Male
Locking type Screw locking
Conductor cross-section 0.1 ... 0.12 mmĀ²
0.22 ... 0.32 mmĀ²
Conductor cross-section [AWG] AWG 27 ... AWG 26
AWG 24 ... AWG 22
Limiting temperature -40 ... +85 Ā°C
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9.5 mm
Vibration resistance 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B
Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (hood/housing) Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications EN 45545-2
UL / CSA UL 1863 DUXR2.E470046
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 25 g
Country of origin Latvia
European customs tariff number 85389099
GTIN 5713140135499
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next