Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Coding
Please order coding pins separately.
Please order coding pins separately.
Connection type
PCB to cable
PCB to cable
Number of contacts
3
7
Termination method
Screw termination
Screw termination
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677
Technical characteristics
Contact rows
1
1
Pollution degree
3
3
Size
M3
M3
Contact spacing (termination side)
5.08 mm
5.08 mm
Rated voltage
250 V
250 V
Rated impulse voltage
4 kV
4 kV
Rated current
‌ 15 A
‌ 15 A
Limiting temperature
-40 ... +110 °C
-40 ... +110 °C
Isolation group
I (600 ≤ CTI)
I (600 ≤ CTI)
Stripping length
6 ... 7.5 mm
6 ... 7.5 mm
Conductor cross-section [AWG]
AWG 30 ... AWG 12
AWG 30 ... AWG 12
Conductor cross-section
0.05 ... 2.5 mm² Solid|0.05 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
0.05 ... 2.5 mm² Solid|0.05 ... 2.5 mm² Stranded|0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve|0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
Tightening torque
0.5 ... 0.6 Nm
0.5 ... 0.6 Nm
Identification
Category
Connectors
Connectors
Element
Connector
Connector
Specification
Vertical
Vertical
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Polyamide (PA)|Polyphthalamide (PPA)
Polyamide (PA)|Polyphthalamide (PPA)
Colour (insert)
Green
Green
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
0d7d3693-d625-47ab-934a-d241bf72c86e
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Surface (contacts)
Sn Mating side
Sn Mating side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
5.54 g
12.94 g
GTIN
5713140209398
5713140209435
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Italy
Italy
Packaging size
200
1