har-flexicon 3,81 MTH-9 BK SL

Article No.: 14 12 091 5006 000


Header

har-flexicon 3,81 MTH-9 BK SL

Article No.: 14 12 091 5006 000

to see prices and availability.

0

Properties Overview

Header Horizontal Reflow soldering termination (THR) Rated current: ‌11 A Contacts: 9 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side Coding: Please order coding pins separately. PCB fixing: With thread flange Polyamide (PA), Polyphthalamide (PPA) Black

This product is available upon request.

Please contact your local distribution partner.

Product Details


Category Connectors
Series har-flexicon®
Element Header
Specification Horizontal
Termination method Reflow soldering termination (THR)
Connection type PCB to cable
Number of contacts 9
Coding Please order coding pins separately.
PCB fixing With thread flange
Contact rows 1
Contact spacing (termination side) 3.81 mm
Rated current ‌ 11 A
Rated voltage ‌ 150 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Insulation resistance >109 Ω
Contact resistance ≤ 15 mΩ
Limiting temperature -40 ... +110 °C
Insertion force ≤ 27 N
Withdrawal force ≥ 13.5 N
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
GTIN 5713140206861
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next