UIC558-CGM-P-PG21
Article No.: 09 58 001 9901
Image is for illustration purposes only. Please refer to product description.
UIC558-CGM-P-PG21
Article No.: 09 58 001 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING UIC |
Identification | 558 |
Type of accessory | Cable gland |
Degree of protection acc. to IEC 60529 | IP69 / IPX9K acc. to ISO 20653 mated condition |
---|---|
Size | Pg 21 |
Clamping range | 12.9 ... 18.5 mm |
Colour (cable gland) | Black |
---|---|
Material (accessories) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Packaging size | 1 |
---|---|
Net weight | 35 g |
Country of origin | India |
European customs tariff number | 84849000 |
GTIN | 5713140192829 |
ETIM | EC000441 |
eCl@ss | 27140801 Screwed cable gland (electrical) |
Previous
Next