UIC558-22PIN-MI-CRT
Article No.: 09 58 022 3001
Image is for illustration purposes only. Please refer to product description.
UIC558-22PIN-MI-CRT
Article No.: 09 58 022 3001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HARTING UIC |
Identification | 558 |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 22 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.75 ... 1 mm² |
---|---|
Conductor cross-section [AWG] | AWG 18 ... AWG 17 |
Rated current | 10 A |
Rated voltage | 60 V |
Insulation resistance | >107 Ω |
Limiting temperature | -50 ... +125 °C |
Mating cycles | ≥ 10,000 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
Specifications | UIC 550 |
---|---|
IRS 50558 | |
IEC 61373 Category 2 | |
IEC 60529 |
Packaging size | 1 |
---|---|
Net weight | 35 g |
Country of origin | India |
European customs tariff number | 85366990 |
GTIN | 5713140187009 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next