UIC 558 18PIN SOCKET KIT-FC-AG

Article No.: 09 58 018 1023


New
NewConnector sets

UIC 558 18PIN SOCKET KIT-FC-AG

Article No.: 09 58 018 1023

to see prices and availability.

0

Properties Overview

Connector sets Female Crimp termination Polyamide (PA) Black Contacts: 18 Copper alloy Silver plated Conductor cross-section: 0.75 ... 1 mm² Rated current: ‌10 A Aluminium die-cast, Corrosion resistant Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

Product Details


Category Connector sets
Series HARTING UIC
Identification UIC 558
Element Connector sets
Termination method Crimp termination
Gender Female
Number of contacts 18
Details Crimp contacts enclosed separatly
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 17
Rated current ‌ 10 A
Rated voltage 60 V
Insulation resistance >107 Ω
Contact resistance ≤ 4 mΩ
Stripping length 5 mm
Tightening torque ‌5 Nm Fixing screws M6
Limiting temperature -50 ... +125 Â°C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
IP67 unmated condition & cover closed
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7035 (light grey)
RAL 3020 (traffic red)
Material (seal) Silicone
Material (locking) Stainless steel
Material flammability class acc. to UL 94 V-0
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 736 g
Country of origin India
European customs tariff number 85366990
GTIN 5713140190290
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Previous
Next