T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 3.0m
Article No.: 33 28 020 8004 030
Image is for illustration purposes only. Please refer to product description.
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 3.0m
Article No.: 33 28 020 8004 030
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | T1 Industrial plug male IP20 overm Show details |
---|---|
Connector 2 | M8 T1 Industrial plug male IP67 overm Show details |
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING T1 Industrial |
Overmoulded | |
Connector 2 | HARTING M8 T1 Industrial |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free |
Cable length | 3 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 24/7 |
Number of contacts | 2 |
Rated current | ‌ 4 A |
---|---|
Rated voltage | ‌ 60 V DC |
Transmission characteristics | 600 MHz Bandwidth |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-25 ... +80 °C moved | |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP20 |
Test voltage U<sub>r.m.s.</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
Material (cable) | XLPE |
---|---|
Colour (cable) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R15 (HL 1-3) |
R16 (HL 1-3) |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
EN 45545-2 Hazard Level HL1-HL3 | |
EN 50305 clause 9.1.2 | |
IEC 60332-1-2 | |
IEC 60332-3-25 | |
IEC 60332-3-22 Flame retardancy | |
EN 60811-404 Oil resistance |
Packaging size | 1 |
---|---|
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140564626 |
eCl@ss | 27060307 Bus cable |
Previous
Next