System Cable Han-Q8/0/Thermoplast

Article No.: 20 88 821 0300


Cable assemblies

System Cable Han-Q8/0/Thermoplast

Article No.: 20 88 821 0300

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 30 m

Product Details


Category System cabling
Series HanĀ® Q
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HanĀ® Q 8/0
Connector 2 HanĀ® Q 8/0
Type of cable Copper cable (round)
Cable length 30 m
Number of cores 6
Core structure 6x 2.5 mmĀ²
Limiting temperature -40 ... +80 Ā°C unmoved
-15 ... +80 Ā°C moved
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number a37d5146-999a-4b9a-b795-2f24e0cbb884
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications EN 50525-2-51
IEC 60228
Packaging size 1
Net weight 7,600 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140244641
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next