Size15-PFT-CRIMP-6P-M-1.0

Article No.: 21 46 359 5610


New
NewPanel feed through

Size15-PFT-CRIMP-6P-M-1.0

Article No.: 21 46 359 5610

to see prices and availability.

0

Properties Overview

Panel feed through With conductors, for front mounting ‌100 cm

Product Details


Category Connectors
Series Circular connectors Size 15
Element Panel feed through
Specification With conductors
for front mounting
Gender Male
Shielding Unshielded
Number of contacts 5
Number of signal contacts 2
Number of power contacts 3
PE contact Yes
Locking type Toggle locking
Quick lock, 1/4 Rotation
Pack contents incl. lock nut
Conductor cross-section 2.5 mm²
Conductor cross-section [AWG] AWG 14
Rated voltage (signal) ‌ 63 V AC/DC
Rated voltage (power) ‌ 600 V AC
Pollution degree 3
Rated current (signal) 10 A
Rated impulse voltage (signal) 1.5 kV
Rated current (power) 16 A
Rated impulse voltage (power) 6 kV
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP67
IP67 mated condition
Isolation group I (600 ≤ CTI)
Conductor length ‌ 100 cm
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Polyamide (PA)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-2-116
Packaging size 1
Net weight 228 g
Country of origin Czechia
European customs tariff number 85366990
GTIN 5713140229112
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Previous
Next