SFP CAGE ASSY 1X1 SOLDER TYPE

Article No.: 33 11 000 0180 000


Connectors

SFP CAGE ASSY 1X1 SOLDER TYPE

Article No.: 33 11 000 0180 000

to see prices and availability.

0

Properties Overview

Connectors Inserts Solder termination

Product Details


Category Connectors
Series PushPull XS SFP
Element Inserts
Termination method Solder termination
Locking type PushPull
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 50
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 4.48 g
Country of origin China
European customs tariff number 85367000
GTIN 5713140224018
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next