RJI cable 4xAWG22/7, trai.Han PP; 1,5m
Article No.: 09 47 555 5063
Image is for illustration purposes only. Please refer to product description.
RJI cable 4xAWG22/7, trai.Han PP; 1,5m
Article No.: 09 47 555 5063
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® PushPull (V14) Thermoplastic |
Connector 2 | Han® PushPull (V14) Thermoplastic |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +70 °C |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
PROFINET | Yes |
---|
Packaging size | 1 |
---|---|
Net weight | 144.16 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140250949 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next