RJI RJ45 PFT cable plug-jack Cat6, 7,5m

Article No.: 09 45 545 1517


Cable assemblies

RJI RJ45 PFT cable plug-jack Cat6, 7,5m

Article No.: 09 45 545 1517

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 7.5 m

Product Details


Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 RJ45 Connector
Connector 2 RJ45 Female
Type of cable Copper cable (round)
Cable length 7.5 m
Number of cores 8
Core structure 4x 2 Twisted Pair AWG 26/7
Shielding Shielded
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature ‌0 ... +60 Â°C
Degree of protection acc. to IEC 60529 IP20
Cable diameter 6.1 mm
Material (cable) FRNC (LSZH)
Colour (cable) Yellow
Material flammability class acc. to UL 94 V-2
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 331 g
Country of origin Latvia
European customs tariff number 85444920
GTIN 5713140061347
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next