RJI Kabel 4xAWG22/7, strand.Han PP; 1,5m

Article No.: 09 47 555 5033


Cable assemblies

RJI Kabel 4xAWG22/7, strand.Han PP; 1,5m

Article No.: 09 47 555 5033

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Product Details


Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® PushPull (V14) Thermoplastic
Connector 2 Han® PushPull (V14) Thermoplastic
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +70 °C
Material (cable) PVC
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
PROFINET Yes
Packaging size 1
Net weight 174 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140250840
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next