RJI Han3A pla.Hyb. PN Cat5+4x1,5 12m
Article No.: 09 45 725 1333
Image is for illustration purposes only. Please refer to product description.
RJI Han3A pla.Hyb. PN Cat5+4x1,5 12m
Article No.: 09 45 725 1333
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Hybrid |
Thermoplastic | |
Connector 2 | Han® 3 A Hybrid |
Thermoplastic | |
Type of cable | Copper cable (round) |
Cable length | 12 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG 22/7 |
4x 6.0 mm² |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -20 ... +70 °C |
Material (cable) | FRNC (LSZH) |
---|---|
Colour (cable) | Green |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 1,995 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140249615 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next