RJI Han3A met.Hyb. PN Cat5+4x1,5 1.5m

Article No.: 09 45 715 1364


Cable assemblies

RJI Han3A met.Hyb. PN Cat5+4x1,5 1.5m

Article No.: 09 45 715 1364

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1.5 m

Product Details


Category System cabling
Series RJ45
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Hybrid
Metal
Connector 2 Han® 3 A Hybrid
Metal
Type of cable Copper cable (round)
Cable length 1.5 m
Number of cores 8
Core structure 4x AWG 22/7
4x 1.5 mm²
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Material (cable) FRNC (LSZH)
Colour (cable) Green
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 483 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140249738
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next