Pwr Q4/2 female angled TC ER 4G6qmm 1m

Article No.: 61 04 201 2740 L010


Energy supply

Pwr Q4/2 female angled TC ER 4G6qmm 1m

Article No.: 61 04 201 2740 L010

to see prices and availability.

0

Properties Overview

Energy supply Pre-assembled on one side Copper cable (round) Cable length: 1 m

Product Details


Element Energy supply
Specification Pre-assembled on one side
Connector 1 Han-Compact® Hood
Side entry
Han® Q 4/2 Female
Type of cable Copper cable (round)
Cable length 1 m
Core structure 4G 6 mm²
PE contact Yes
Field of application Power cables
Material (cable) PVC
Colour (cable) Black
Packaging size 2
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140275638
ETIM EC002587
eCl@ss 27060327 Assembled power cable
Previous
Next