Powercbl M12 S-cod f 4GAWG14 3+PE 10,0m
Article No.: 61 88 780 1810 0
Image is for illustration purposes only. Please refer to product description.
Powercbl M12 S-cod f 4GAWG14 3+PE 10,0m
Article No.: 61 88 780 1810 0
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 S-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 4 |
Core structure | 4x 2.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Coding | S-coding |
Material (cable) | PVC |
---|---|
Colour (cable) | Black |
Packaging size | 1 |
---|---|
Net weight | 1,500 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140240452 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next