Powercbl M12 S-cod f 4G1,5mm² 3+PE 3,0m

Article No.: 61 88 780 1703 0


New
NewCable assemblies

Powercbl M12 S-cod f 4G1,5mm² 3+PE 3,0m

Article No.: 61 88 780 1703 0

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 3 m

Product Details


Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M12 S-coding
Female Straight
Type of cable Copper cable (round)
Cable length 3 m
Number of cores 4
Core structure 4x 1.5 mm²
Number of contacts 3
PE contact Yes
Coding S-coding
Material (cable) PVC
Colour (cable) Black
Packaging size 1
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140240391
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next