Powercbl. Han Q5/0 f str 4G2,5 3m

Article No.: 61 88 780 0803 0


Energy supply

Powercbl. Han Q5/0 f str 4G2,5 3m

Article No.: 61 88 780 0803 0

to see prices and availability.

0

Properties Overview

Energy supply AC power input Copper cable (round) Cable length: 3 m

Product Details


Element Energy supply
Specification AC power input
Connector 1 Han® Q 5/0 Female
Type of cable Copper cable (round)
Features TC-ER cable
Cable length 3 m
Core structure 4G 2.5 mm²
Type of current AC
Material (cable) PVC
Colour (cable) Black
Packaging size 2
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140276246
ETIM EC002587
eCl@ss 27060327 Assembled power cable
Previous
Next