Power Supply Q4/2 F 4G2.5

Article No.: 61 88 201 0193 01


Energy supply

Power Supply Q4/2 F 4G2.5

Article No.: 61 88 201 0193 01

to see prices and availability.

0

Properties Overview

Energy supply Pre-assembled on one side Copper cable (round) Cable length: 3 m

Product Details


Element Energy supply
Specification Pre-assembled on one side
Connector 1 Han-Compact® Hood
Side entry
Han® Q 4/2 Female
Type of cable Copper cable (round)
Cable length 3 m
Core structure 4x 2.5 mm²
PE contact Yes
Field of application Power cables
Material (cable) PVC
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number ae0bdeb2-a56c-4d51-aeb1-e094fa9de4c4
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 2
Net weight 680 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140274204
ETIM EC002587
eCl@ss 27060327 Assembled power cable
Previous
Next