M23 P HBM Front M25x1,5

Article No.: 09 15 600 0313


Configurable
ConfigurableBulkhead mounted housing

M23 P HBM Front M25x1,5

Article No.: 09 15 600 0313

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Straight, Front mounting Size: M23 Screw locking, ComLock rapid locking Material (hood/housing): Copper-zinc alloy Nickel plated Material (seal): NBR Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Hoods/Housings
Series Circular connectors M23
Identification Power
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
Front mounting
Size M23
Fixing Thread M25 x 1.5
Locking type Screw locking
ComLock rapid locking
Limiting temperature -40 ... +125 Â°C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 5
Net weight 35 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140184350
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next