M23 Hood angled 7-12mm - NO EMC

Article No.: 09 15 100 0601


Configurable
ConfigurableCable housing

M23 Hood angled 7-12mm - NO EMC

Article No.: 09 15 100 0601

to see prices and availability.

0

Properties Overview

Cable housing Size: M23 Screw locking Angled entry Material (hood/housing): Copper-zinc alloy Nickel plated Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Hoods/Housings
Series Circular connectors M23
Identification Signal
Type of hood/housing Cable housing
Size M23
Version Angled entry
Locking type Screw locking
Limiting temperature -40 ... +125 Â°C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Clamping range 7 ... 12 mm
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 5
Net weight 127.8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140183988
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next